Eaton Bussmann series low voltage NH fuse base, Switch disconnector, low voltage, 250 A, AC 690 V, NH1, AC23B, 3P, IEC, 100mm busbar, top cable terminals, for connection of sector shaped conductors - V-clamps
| Product Name |
Eaton Bussmann series low voltage NH fuse base
|
| Catalog Number |
EBH123TTV1
|
| EAN |
5027590336185
|
| Product Length/Depth |
280 mm
|
| Product Height |
170 mm
|
| Product Width |
190 mm
|
| Product Weight |
3619 g
|
| Compliances |
CE
|
| Amperage Rating |
250 A
|
| Voltage rating |
690
|
| Number of poles |
Three-pole
|
| Mounting method |
60 mm busbar mounting
100 mm busbar mounting Mounting plate |