Download document () of 20

EBMCBL72

Eaton 9PX and 5PX G2 Accessories, EBM Cable, 2m, for Extended Battery Module 72V

General specifications

Product Name
Eaton 9PX Accessories EBM Cable
Catalog Number
EBMCBL72
UPC
743172081698
Product Length/Depth
581 mm
Product Height
358 mm
Product Width
307 mm
Product Weight
1.05 kg
Compliances
RoHS Directive
REACH
WEEE Directive
Packaging Directive
Certifications
CE

Product specifications

Color
Black/silver
Rack mounting kit
No
Type of Accessory
Cable set
Used with
9PXEBM72RT, 5PXEBM72RTG2, 5PXEBM72RT3UAG2
Input cord length
2 m

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.