Download document () of 20

EBP-1617I

Eaton~Easy Battery+ Distributed services for battery pack replacement, 72 V, 6 x 12 V / 9 Ah, for 5PX G2, 9PX

General specifications

Product Name
Eaton Easy Battery+ Distributed services battery pack replacement
Catalog Number
EBP-1617I
EAN
3553340800436
Product Length/Depth
470 mm
Product Height
77 mm
Product Width
210 mm
Product Weight
16.1 kg
Certifications
CE

Product specifications

Type
Battery Pack
Phase
Single-phase
Voltage rating
72 V
Battery quantity
6
Battery rating
12 V / 9 Ah
Battery type
VRLA
Accessory/spare part type
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.