Download document () of 20

ECLK130 S758

1/2 X 30 DIV 1 FLEX CPLG M-F NEO COATING

General specifications

Product Name
Eaton Crouse-Hinds series ECLK coupling
Catalog Number
ECLK130 S758
UPC
662283118874
Product Length/Depth
34.88 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
3.66 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 1
Class I, Division 1
Class III
Special features
Flexible PVC protective coating
Material
Forged brass
Flexible length
30"
Gender
Male connection one end, female connection one end
Trade size
1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.