Eaton Bussmann series low voltage British standard fuse, Fuse-link, LV, 400 A, AC 550 V, BS88/C1, 59 x 210 mm, gM, BS, 400M500
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
EF400M500
|
| EAN |
5027590019125
|
| UPC |
051712839778
|
| Product Length/Depth |
210 mm
|
| Product Height |
59 mm
|
| Product Width |
59 mm
|
| Product Weight |
660 g
|
| Compliances |
RoHS Compliant
|
| Amperage Rating |
500 A
|
| Voltage rating |
550 V
|
| Voltage type |
AC
|
| Breaking capacity |
80 kA
|
| Class |
Class gM
|
| Suitable for |
RS400 Red spot fuse holder
|
| Fuse type |
EF
|
| Fitted with: |
Centre bolted tags
|
| Construction |
BS88/C1
|