Download document () of 20

EHT4

Eaton Crouse-Hinds series EHT service entrance cap, Aluminum die cast, 1-1/4", Threaded type

General specifications

Product Name
Eaton Crouse-Hinds series EHT service entrance cap
Catalog Number
EHT4
UPC
662277002141
Product Length/Depth
5.4 in
Product Height
1.37 in
Product Width
5.13 in
Product Weight
0.42 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Threaded
Material
Aluminum die cast
Trade size
1-1/4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.