Download document () of 20

EJB361208

Eaton Crouse-Hinds series EJB junction box, 36" x 12" x 8", Without hinge, Copper-free aluminum, Style C

General specifications

Product Name
Eaton Crouse-Hinds series EJB junction box
Catalog Number
EJB361208
UPC
782274032092
Product Length/Depth
41.06 in
Product Height
11.05 in
Product Width
17.06 in
Product Weight
265 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
7
9
Ingress protection (IP) ratings
IP66
Enclosure size
36" x 12" x 8"
Hinge
Without hinge
Material
Copper-free aluminum
Style
C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.