Download document () of 20

ELPSM22

Eaton Crouse-Hinds series Light-Pak ELPS emergency lighting system, 50/60 Hz, 120-277 Vac input voltage, LED, Red letter color, Copper-free aluminum, 2 lamp heads, 12 Vdc output voltage, 6W

General specifications

Product Name
Eaton Crouse-Hinds series Light-Pak ELPS emergency lighting system
Catalog Number
ELPSM22
UPC
662276843981
Product Length/Depth
6.5 in
Product Height
14.75 in
Product Width
29.63 in
Product Weight
50 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
NEMA Rating
3R
Frequency rating
50/60 Hz
Input voltage
120-277 Vac
Lamp type
LED
Letter color
Red
Material
Copper-free aluminum
Wattage
6W
Number of lamp heads
2
Output voltage
12 Vdc

Export product specification