Download document () of 20

ELRACK

Eaton Ellipse ECO mounting accessories, Rack Kit

General specifications

Product Name
Eaton Ellipse ECO mounting accessories
Catalog Number
ELRACK
EAN
3553340620027
Product Length/Depth
483 mm
Product Height
85 mm
Product Width
400 mm
Product Weight
4 kg
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer

Additional specifications

Rack mounting kit
Yes
Type of Accessory
Rail-kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.