Download document () of 20

EP-401359
Model code: XS-322-2DO-RNODC

Eaton XS-322 safety relay module, 2 Safety Relay Outputs, max. 30 VDC, 6 A, Normally Open Contacts, SIL3/ PLe Cat. 4

General specifications

Product Name
Eaton XS-322 safety relay module
Catalog Number
EP-401359
EAN
4015082968328
Product Length/Depth
104 mm
Product Height
25 mm
Product Width
72 mm
Product Weight
0.15 kg
Certifications
CE
cULus
UL File No.: E135462
UL508
CSA-C22.2 No. 142-M
Safety Level SIL 3
EN 62061
EN 13849-1
EN 13849-2
Model Code
XS-322-2DO-RNODC

Product specifications

Used with
XN Safety PLC XS-102…
Electric connection type
Plug-in connection
Explosion safety category for dust
None
Number of inputs
0
Output voltage
30 V DC (relay outputs)
Explosion safety category for gas
None
Output current
6 A
Number of outputs
2
Voltage type
DC
Safety performance level (EN ISO 13849-1)
Level e
SIL (IEC 61508)
3
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-25 °C
Number of outputs (digital)
2
Data transmission type
Relay
Rated operational voltage
24 V DC
Degree of protection
IP20
Suitable for
Safety functions
Power consumption
3 W
Permitted voltage at output - max
30 V
Supply voltage at DC - max
30 V
Supply voltage at DC - min
18 V

Export product specification