Download document () of 20

EP-500534
Model code: CWGZ-CM/03

CWGZ-CM/03 . Cover for xComfort LeakageStop Universal, Silver matt

General specifications

Product Name
Eaton xComfort LeakageStop cover
Catalog Number
EP-500534
EAN
9010653019473
Product Length/Depth
55 mm
Product Height
15 mm
Product Width
55 mm
Product Weight
0.013 kg
Compliances
RoHS conform
CE Marked
Model Code
CWGZ-CM/03

Product specifications

Accessory/spare part type
Protective cover
Accessory

Export product specification