Download document () of 20

EP-501365
Model code: EPTV1500-EMC2

EPTV1500-EMC2 . Support profile vertical for EP-system, height=1500mm, 10-row, 1 set (=left/right part) used for every 250mm wide section inside EMC2 enclosure series

General specifications

Product Name
Eaton xEnergy Basic EMC2 mounting insert
Catalog Number
EP-501365
EAN
9010653042679
Product Length/Depth
30 mm
Product Height
1499 mm
Product Width
35 mm
Product Weight
1.8 kg
Certifications
CE
Model Code
EPTV1500-EMC2

Product specifications

Number of height units
0
Profile height (busbar)
7.5 mm
Surface finishing
Galvanized
Material
Steel
Model
Systemic
Mounting method
Snap mounting

Export product specification