Download document () of 20

EP-501395
Model code: CPAD-00/236

CPAD-00/236 . Wireless Shading

General specifications

Product Name
Eaton Moeller series xComfort shading package
Catalog Number
EP-501395
EAN
9010653044581
Product Length/Depth
223 mm
Product Height
31 mm
Product Width
111 mm
Product Weight
0.216 kg
Certifications
CE
Model Code
CPAD-00/236

Product specifications

Features
Radio frequent bidirectional
Local operation/hand operation
Bus system operating type
Radio frequent
xComfort
Built-in installation box depth - min
18 mm
Number of outputs (venetian-blind) - max
1
Fitted with:
Bus connection
Switch function
LED indication
Switching power - max
690 W
Width in number of modular spacings
3
Switching current of resistive load - max
3 A
Current type
AC
Number of inputs
0
Degree of protection
IP20
Mounting method
Flush mounted (plaster)
Power consumption
0.19 W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.