Eaton xEnergy Basic F3A-2K - Flange plate 2-component-plastic, up to IP55, Ø 3-70 mm
| Product Name |
Eaton xEnergy Basic other accessory
|
| Catalog Number |
EP-501499
|
| EAN |
9010653053187
|
| Product Length/Depth |
140 mm
|
| Product Height |
17.5 mm
|
| Product Width |
230 mm
|
| Product Weight |
0.2 kg
|
| Compliances |
RoHS conform
|
| Model Code |
F3A-2K-D70/3
|
| Used with |
Accessory CS
Accessory exterior fitting |
| Special features |
Membrane flange (push-through cable entry), RAL 7035 / RAL 7001, compound of polyamide (PA) and thermoplastic elastomer (TPE)
|
| Type |
|
| Features |
Pre-stamping
|
| Accessory/spare part type |
Flanges
|
| Number of connector holes |
12
|
| Suitable for nominal thread (PG) - max |
70
|
| Suitable for nominal thread (PG) - min |
3
|
| Surface finishing |
RAL 7035, light gray
RAL 7001, silver gray |
| Degree of protection |
IP55
Other |
| Surface protection |
Untreated
|
| Shape |
Straight
|
| Material |
Plastic
|
| Model |
Membrane
|
| Thread type |
None
|
| Thickness |
4 mm
|
| Suitable for cable diameter - max |
70 mm
|
| Suitable for cable diameter - min |
3 mm
|