Download document () of 20

EVBAF332X
Model code: PDU G4 BA 0U 309 32A 3P 24xC13,18xC39

Eaton Basic G4 Rack PDU, 0U, 39U, IEC-60309 input, 3m cord, 3ph, 22kW, 32A, 415/240V, 42 outlets (24)C13, (18)C39

General specifications

Product Name
Eaton Rack PDU G4
Catalog Number
EVBAF332X
EAN
3553340697166
Product Length/Depth
1730 mm
Product Height
53 mm
Product Width
52 mm
Product Weight
4.9 kg
Compliances
CB
LVD Directive
RoHS Directive
WEEE Directive
Packaging Directive
Certifications
IEC 62368-1
EN IEC 63000
CE
EAC
UKCA
Cm
Ukr
Model Code
PDU G4 BA 0U 309 32A 3P 24xC13,18xC39

Product specifications

Special features
  • Versatile C39 outlet supports C14 or C20 power cord plug
  • High retention outlets designed to securely fit standard power cords and support P-Lock power cords
  • Color-coded outlet banks and corresponding circuit breakers
Type
Basic Rack PDU
Form factor
0U (Vertical)
Outlet control
No
Accessories
  • Rack PDU
  • Rack mounting accessories
  • Quickstart guide
  • Safety Instructions
Operating Temperature
0° to 60°C (32° to 140°F)
Mounting direction
Vertical
Color
Black
Material
Aluminium
Input connection
IEC-60309 32A 3Ph
Cord length
3m
Wattage
22 kW max
Amperage Rating
32 A
Input voltage
240/415V
Phase
Three-phase
Frequency rating
50/60 Hz
Outlets
(24) C13, (18) C39
Number of Outputs C13
24
Number of Outputs C19
18
Number of outputs (other)
18
Number of outlets with earth pin
42
Circuit breaker
(6) single-pole
SNMP
No
Ethernet interface
No
Serial interface
No
Mass configuration
No
Electrical connection
Connecting cord with plug
Evaluation
Other
Mounting Dimension (metrical)
52
Mounting dimension (standardized)
Metric
Switchable
No
Over voltage category
2
Amperemeter
No
Fitted with:
Mounting material
Communication
No
Series
G4
Number of USB connections
0
Number of RJ45 sockets
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.