Download document () of 20

EYS101

Eaton Crouse-Hinds series EYS conduit sealing fitting, Female, Feraloy iron alloy and/or ductile iron, Vertical or horizontal, Group B rated, 4"

General specifications

Product Name
Eaton Crouse-Hinds series EYS conduit sealing fitting
Catalog Number
EYS101
UPC
782274364995
Product Length/Depth
6.31 in
Product Height
9.75 in
Product Width
5.25 in
Product Weight
19.95 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Special features
Group B rated
Material
Feraloy iron alloy
Ductile iron
Gender
Female
Sealing position
Vertical or horizontal
Trade size
4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.