Photo is representative
Download
Eaton Crouse-Hinds series EYS conduit sealing fitting, Male and female, Feraloy iron alloy and/or ductile iron, Vertical or horizontal, Group B rated, 1/2"
Product Name |
Eaton Crouse-Hinds series EYS conduit sealing fitting
|
Catalog Number |
EYS116
|
UPC |
782274380100
|
Product Length/Depth |
1.25 in
|
Product Height |
3.69 in
|
Product Width |
1.25 in
|
Product Weight |
1.03 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
Special features |
Group B rated
|
Material |
Ductile iron
Feraloy iron alloy |
Gender |
Male and female
|
Sealing position |
Vertical or horizontal
|
Trade size |
1/2"
|