Eaton Crouse-Hinds series EYS conduit sealing fitting, Feraloy iron alloy and/or ductile iron, Vertical only, 3/4", Elbow seal
Product Name |
Eaton Crouse-Hinds series EYS conduit sealing fitting
|
Catalog Number |
EYS29
|
UPC |
782274378800
|
Product Length/Depth |
3.47 in
|
Product Height |
3.69 in
|
Product Width |
1.75 in
|
Product Weight |
1.5 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
Type |
Elbow seal
|
Material |
Ductile iron
Feraloy iron alloy |
Sealing position |
Vertical only
|
Trade size |
3/4"
|