Download document () of 20

FWA-35A21F

Eaton Bussmann series FWA high speed fuse, 500 Vac, 500 Vdc, 35A, 100 kAIC, Non Indicating, High speed fuse, Ferrule end X ferrule end

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWA-35A21F
EAN
5027590499248
UPC
051712795258
Product Length/Depth
62 mm
Product Height
47 mm
Product Width
110 mm
Product Weight
56.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
UL Recognized

Electrical data

Amperage Rating
35 A
Voltage rating
150 V
Voltage type
AC/DC
Interrupt rating
100 kAIC
Class
Class aR
Pre arc (I2T)
75
Clearing (I2T)
800 at 150 V
Watt losses
4.5 W

Product specification

Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse indicator
Other
Fuse size
21 x 51 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.