Download document () of 20

FWH-175BI

Eaton Bussmann series Fuse-link, high speed, 175 A, AC 500 V, DC 500 V, 29 x 92 mm, aR, UL, with indicator

General specifications

Product Name
Eaton Bussmann series high speed north american fuse
Catalog Number
FWH-175BI
EAN
5027590499569
Product Length/Depth
92 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
152 g
Compliances
CE

Product specifications

Amperage Rating
175 A
Breaking capacity
200 kA
Fuse indicator
Non Indicating
Insulated metal gripping lugs (IMGL)
No
Utilization category
Other
Voltage type
AC/DC
Rated switching capacity
200 kA
Rated voltage AC
500 V
Rated voltage DC
500 V
Mounting dimension
M8
Center-to-center distance of connections
71.93 mm
Current type
AC/DC
Clearing (I2T)
6200
Watt losses
35 W
Fuse shape
Cylindrical, center bolted tags
Pre arc (I2T)
1450
Color
None
Construction size
Other
Voltage rating
500 V
Type
Fuse
Application
DC common bus, DC drives, power converters/rectifiers and reduced voltage starters
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.