Download document () of 20

FWL-30A20F

Eaton Bussmann series high speed traction fuse, 700 Vac, 700 Vdc, 30A, 45 kAIC, Fuse, Class gS

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
FWL-30A20F
EAN
5027590500029
UPC
051712570718
Product Length/Depth
127 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
99.8 g
Compliances
CE Marked
Certifications
IEC Rated

Product specifications

Amperage Rating
20 A
Breaking capacity
50 kA
With striker
No
Voltage type
AC/DC
Utilization category
gL/gG (cable protection/equipment protection)
Release characteristic
Other
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz
Fuse size
20 x 127 mm
Class
Class gG
Clearing (I2T)
4300 at 750 Vdc
Watt losses
7.5 W
Fuse shape
Cylindrical
Pre arc (I2T)
1850
Rated voltage AC
1200 V
Rated voltage DC
1000 V
Interrupt rating
50 kA at 1000 Vdc
Construction size
Other
Packaging type
Standard
Voltage rating
1200 V
Fuse type
FWL-A20F
Type
Fuse
Application
traction
Suitable for
CH127 Fuse holder
Breaking capacity at nominal voltage, AC
50 kA
Breaking capacity at nominal voltage, DC
50 kA

Export product specification