 
                                    
                                
                                    
                                        Eaton Bussmann series FWP high speed fuse, 700 Vac (UL), 690 Vac (IEC), 500 Vdc (2-100A), 500 Vac, 15A, 200 kAIC Vac, 50 kAIC at 700 Vdc, None, High speed fuse, Blade end X blade end, Stud
| Product Name | 
                                                Eaton Bussmann series high speed cylindrical fuse
                                             | 
| Catalog Number | 
                                                FWP-15B
                                             | 
| EAN | 
                                                5027590500234
                                             | 
| UPC | 
                                                051712557801
                                             | 
| Product Length/Depth | 
                                                73 mm
                                             | 
| Product Height | 
                                                15 mm
                                             | 
| Product Width | 
                                                15 mm
                                             | 
| Product Weight | 
                                                25.3 g
                                             | 
| Compliances | 
                                                CE Marked  RoHS Compliant | 
| Certifications | 
                                                UL Recognized  CSA Certified | 
| Amperage Rating | 
                                                15 A
                                             | 
| Voltage rating | 
                                                700 Vac, 700 Vdc (UL)
                                             | 
| Voltage type | 
                                                AC/DC
                                             | 
| Interrupt rating | 
                                                200 kAIC Vac  50 kAIC at 700 Vdc 200 kAIC at 300 Vdc 50 kAIC at 300 Vdc | 
| Class | 
                                                Class aR
                                             | 
| Clearing (I2T) | 
                                                75 at 700 V
                                             | 
| Application | 
                                                Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
                                             | 
| Fuse indicator | 
                                                Non Indicating
                                             | 
| Fuse size | 
                                                14 x 51 mm
                                             |