Download document () of 20

FWP-4G10F

Eaton Bussmann series high speed cylindrical fuse, 700 V, 4 A, 200 kAIC, 10 x 38 mm, Non Indicating, Ferrule end x ferrule end

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWP-4G10F
EAN
5027590500821
UPC
051712689366
Product Length/Depth
38 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
7.7 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
4 A
Voltage rating
700 V
Voltage type
AC
Interrupt rating
200 kAIC
Class
Class gR
Pre arc (I2T)
5.6
Clearing (I2T)
17
Watt losses
2.05 W

Product specification

Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse indicator
Non Indicating
Fuse size
10 x 38 mm

Compatible microswitch

Accessories
CHM modular fuse holder

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.