Download document () of 20

FWP-63A22F

Eaton Bussmann series FWP high speed fuse, 700 Vac, 700 Vdc (UL), 63A, 200 kAIC at 300 Vdc, 50 kAIC at 300 Vdc, Non Indicating, High speed fuse, Ferrule end X ferrule end, Class aR, White, Ceramic

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWP-63A22F
EAN
5027590501019
UPC
051712796576
Product Length/Depth
58 mm
Product Height
23 mm
Product Width
23 mm
Product Weight
62.6 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
CSA Certified

Electrical data

Amperage Rating
63 A
Voltage rating
700 V
Voltage type
AC/DC
Interrupt rating
200 kAIC
Class
Class aR
Pre arc (I2T)
280
Clearing (I2T)
4000
Watt losses
15 W

Product specification

Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse indicator
Non Indicating
Fuse size
22 x 58 mm
Quantity
10

Export product specification