Download document () of 20

GHG5117406R0001

Eaton Crouse-Hinds series IEC 60309 hazardous area plug, 16A, 400 Hz, Polyamide, 4-pole, 380-415 Vac

General specifications

Product Name
Eaton Crouse-Hinds series IEC 60309 hazardous area plug
Catalog Number
GHG5117406R0001
EAN
4250217426896
Product Length/Depth
192 mm
Product Height
76.5 mm
Product Width
76.5 mm
Product Weight
0.35 kg

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
Frequency rating
400 Hz
IECEx/ATEX hazardous rating
Zone 21
Zone 1
Zone 2
Zone 22
Ingress protection (IP) ratings
IP66
Amperage Rating
16 A
Voltage rating
380-415 Vac
Number of poles
4-pole
Material
Polyamide

Export product specification