Download document () of 20

GLL11 250

Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Aluminum lug, 250 kcmil-#6 AWG, Malleable iron, 105°C temperature rating, Threaded, 5"

General specifications

Product Name
Eaton Crouse-Hinds series GLL grounding bushing
Catalog Number
GLL11 250
UPC
784564123213
Product Length/Depth
5.13 in
Product Height
1.19 in
Product Width
6.13 in
Product Weight
1.43 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
Rigid/IMC
Lug material
Aluminum
Lug size
250 kcmil-#6 AWG
Temperature rating
105°C
Thread
Threaded
Trade size
5"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.