Download document () of 20

GLL6 10

Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Aluminum lug, #1/0-8 AWG, Malleable iron, 105°C temperature rating, Threaded, 2"

General specifications

Product Name
Eaton Crouse-Hinds series GLL grounding bushing
Catalog Number
GLL6 10
UPC
784564123169
Product Length/Depth
2.75 in
Product Height
0.88 in
Product Width
2.75 in
Product Weight
0.32 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
Rigid/IMC
Lug material
Aluminum
Lug size
#1/0-8 AWG
Temperature rating
105°C
Thread
Threaded
Trade size
2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.