Download document () of 20

GUAD260 SA

Eaton Crouse-Hinds series GUA conduit outlet body, Copper-free aluminum, D shape, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series GUA conduit outlet body
Catalog Number
GUAD260 SA
UPC
782274796352
Product Length/Depth
5.25 in
Product Height
3.5 in
Product Width
2.88 in
Product Weight
1.04 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Copper-free aluminum
Shape
D
Trade size
3/4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.