Download document () of 20

GUB0108

Eaton Crouse-Hinds series GUB threaded cover, Glass, Copper-free aluminum, Used with GUB02, GUB06, GUB08 series junction boxes

General specifications

Product Name
Eaton Crouse-Hinds series GUB threaded cover
Catalog Number
GUB0108
UPC
782274470412
Product Length/Depth
7.81 in
Product Height
7.81 in
Product Width
2.06 in
Product Weight
3.98 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Cover type
Glass
Material
Copper-free aluminum
Used with
GUB02, GUB06, GUB08 series junction boxes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.