Download document () of 20
Discontinued

HFSC-1BC

Eaton Crouse-Hinds series Pauluhn HFS device box, Copper-free aluminum, Surface mount, Through feed, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn HFS device box
Catalog Number
HFSC-1BC
UPC
662276402300
Product Length/Depth
3.38 in
Product Height
6 in
Product Width
2.38 in
Product Weight
1.75 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
4
Ingress protection (IP) ratings
IP66
Material
Copper-free aluminum
Mounting style
Surface
Style
Through feed
Trade size
1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.