Download document () of 20

HGLS9

Eaton Crouse-Hinds series HGLS grounding bushing, Rigid/IMC, Aluminum lug, #3/0-6 AWG, Malleable iron, 150°C, Threadless, 3-1/2", Set screw

General specifications

Product Name
Eaton Crouse-Hinds series HGLS grounding bushing
Catalog Number
HGLS9
UPC
784564113900
Product Length/Depth
5.8 in
Product Height
5.7 in
Product Width
7.7 in
Product Weight
0.8 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Set screw
Material
Malleable iron
Conduit type
Rigid/IMC
Lug material
Aluminum
Lug size
#3/0-6 AWG
Temperature rating
150°C
Thread
Threadless
Trade size
3-1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.