Download document () of 20
Discontinued

IOB-W

Eaton Wheelock accessories, surface backbox for AMT, ET70WP, HS4, HS, MT, and MTWP series, indoor and outdoor, white

General specifications

Product Name
Eaton Wheelock accessory
Catalog Number
IOB-W
EAN
5018986833449
UPC
786697050473
Product Length/Depth
2.644 in
Product Height
5 in
Product Width
5 in
Product Weight
0.581 lb
Compliances
Not Applicable

Product specifications

Type
Backbox used with Series AMT, ET70WP, HS4, HS, MT, MTWP
Compliance and standards
UL
ULC
Mounting Method
Wall
Color
White
Indoor/outdoor
Indoor/outdoor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.