Download document () of 20

JBXEC2G16FPNDS

Double nut receptacle, IP68, size 2, 16 female contacts; JBXEC2G16FPNDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEC2G16FPNDS
Product Length/Depth
26.5 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
20.41 g
Compliances
UL 1977

Export product specification