Download document () of 20

JBXED0G02MSSDSR

Protuding front mount receptacle, IP40, size 0, 2 male contacts; JBXED0G02MSSDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXED0G02MSSDSR
Product Length/Depth
18.2 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
6.15 g
Compliances
UL 1977

Export product specification