Download document () of 20

JBXER3G14MCNDSR

Front mount receptacle, IP40, size3, 14 male contacts; JBXER3G14MCNDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXER3G14MCNDSR
Product Length/Depth
24.5 mm
Product Height
22 mm
Product Width
22 mm
Product Weight
24.18 g
Compliances
UL 1977

Export product specification