Photo is representative
Download
Eaton Crouse-Hinds series Condulet LBD mogul conduit body, Copper-free aluminum, 1"
Product Name |
Eaton Crouse-Hinds series Condulet LBD mogul conduit body
|
Catalog Number |
LBD3300 SA
|
UPC |
782274099828
|
Product Length/Depth |
6.25 in
|
Product Height |
2.94 in
|
Product Width |
1.81 in
|
Product Weight |
0.86 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Material |
Copper-free aluminum
|
Trade size |
1"
|