Download document () of 20

LT400

Eaton Crouse-Hinds series Liquidator liquidtight connector, FMC, Straight, Non-insulated, Malleable iron, 4"

General specifications

Product Name
Eaton Crouse-Hinds series Liquidator liquidtight connector
Catalog Number
LT400
UPC
784564304001
Product Length/Depth
4 in
Product Height
5.75 in
Product Width
5.75 in
Product Weight
7.9 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Malleable iron
Conduit type
FMC
Connector type
Straight
Insulator
Non-insulated
Trade size
4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.