Download document () of 20

LTBK38

Eaton Crouse-Hinds series LTK liquidtight connector, FMC, Straight, Insulated, Steel, Low profile, 3/8"

General specifications

Product Name
Eaton Crouse-Hinds series LTK liquidtight connector
Catalog Number
LTBK38
UPC
784564000026
Product Length/Depth
1.19 in
Product Height
2.13 in
Product Width
2.13 in
Product Weight
0.12 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Special features
Low profile
Material
Steel
Conduit type
FMC
Connector type
Straight
Insulator
Insulated
Trade size
3/8"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.