Download document () of 20

MBP3KI
Model code: Eaton HotSwap MBP IEC

Eaton HotSwap MBP maintenance bypass, 3000 VA, IEC, Input: C20, 200-240V, Outlets: (6) C13, (1) C19

General specifications

Product Name
Eaton HotSwap MBP maintenance bypass
Catalog Number
MBP3KI
Product Length/Depth
76.5 mm
Product Height
50 mm
Product Width
439 mm
Product Weight
1.9 kg
Compliances
CE Marked
Certifications
CE
Model Code
Eaton HotSwap MBP IEC

Product specifications

Type
Hotswap MBP
Form factor
1U
Outlet control
No
Package contents
  • Maintenance Bypass
  • Cable locking system
  • Connection cable to the UPS
  • Rack-mounting kit
  • User manual
Operating Temperature
0° to 40°C (32° to 104°F)
Mounting direction
Horizontal/vertical
Color
Black
Input connection
C20
VA rating
3000 VA
Input voltage
200-240V
Phase
Single-phase
Outlets
(6) C13, (1) C19
Number of Outputs C13
6
Number of Outputs C19
1
Number of outlets with earth pin
7
SNMP
No
Ethernet interface
No
Serial interface
No
Mass configuration
No
Electrical connection
Socket outlet
Evaluation
Other
Mounting Dimension (metrical)
50
Mounting dimension (standardized)
482.6 mm (19 inch)
Switchable
No
Over voltage category
2
Amperemeter
No
Fitted with:
LED indication
Mounting material
Communication
No

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.