Download document () of 20

MDP201

Eaton Duct mounting probe, No Detector & Base, Plastic, compatible with Eaton addessable detectors and base

General specifications

Product Name
Eaton Duct mounting probe
Catalog Number
MDP201
EAN
5021181006518
Product Length/Depth
135 mm
Product Height
190 mm
Product Width
190 mm
Product Weight
1.071 kg
Certifications
CE

Product specifications

Type of accessory/spare part
Mounting material
Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.