Download document () of 20

MLVC32V026C2600

Eaton MLVC32 Multilayer Varistor, 026Vdc Working Voltage, 33V Varistor Voltage @ 1mA DC,2600pF Typical Capacitance @1MHz

General specifications

Product Name
Eaton MLVC multilayer varistor
Catalog Number
MLVC32V026C2600
UPC
051712809504
Product Length/Depth
8 mm
Product Height
1.5 mm
Product Width
6.3 mm
Product Weight
0.483 g
Certifications
IEC 61000-4-2

Product specifications

Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Capacitance
2600
Clamping voltage
63
Operating voltage
26
Transient energy
0.6
Varistor voltage
33 V
Working voltage (Vrms)
20 Vrms
Peak current 8/20
100
ESD withstand - contact
8 kV
Component package size
3225 EIA
ESD withstand - air
15 kV

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us