Download document () of 20

N235-001-SH

Cat6 Straight Through Modular Shielded In-line Snap-in Coupler (RJ45 F/F), TAA

General specifications

Product Name
Eaton Tripp Lite series USB coupler
Catalog Number
N235-001-SH
UPC
037332170460
Product Length/Depth
0.5 in
Product Height
3.9 in
Product Width
3.2 in
Product Weight
0.02 lb
Compliances
TAA Compliant

Product specifications

Type
RJ45 Coupler
Color
Silver
Package Contents
Cat6 Straight-Through Shielded Snap-in Coupler RJ45 (Female/Female)
Connector Color
Silver
System Requirements
Cat6
Cat5/5e
Product Features
TAA Compliant
Product Highlights
Fully shielded housing reduces EMI/RFI interference
Keystone style Snap-In: use as stand alone or in wallplates and panels
Cat6 Gigabit Straight-Through Coupler
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Technology
Cat5/5e
Cat6
POE Type

Type 4 High-Power (100W, IEEE 802.3bt)

Export product specification