Download document () of 20

N235-001-WH

Cat6 Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), White, TAA

General specifications

Product Name
Eaton Tripp Lite series USB coupler
Catalog Number
N235-001-WH
UPC
037332192714
Product Length/Depth
0.5 in
Product Height
4 in
Product Width
5 in
Product Weight
0.01 lb
Compliances
TAA Compliant

Product specifications

Type
RJ45 Coupler
Color
White
Package Contents
N235-001-WH Cat6 Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), White
Connector Color
White
System Requirements
Cat5/5e
Cat6
Product Features
TAA Compliant
Product Highlights
Heavy-duty polycarbonate housing
Compatible with all Cat6 cables
50-µinch gold-plated contacts on RJ45 jacks
Keystone design for use with standard data wallplate
Backward compatible with Cat5e and Cat5 LANs
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Technology
Cat5/5e
Cat6
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
10% to 90% RH, Non-Condensing
Storage Humidity Range
-40° to 154°F (-40° to 68°C)
Storage Temperature
-40° to 154°F (-40° to 68°C)
Cable Length
0 Foot
Operating Temperature
14° to 140°F (-10° to 60°C)
POE Type

Type 4 High-Power (100W, IEEE 802.3bt)

Export product specification