Download document () of 20

N254-024-6A-WH

24 Port Cat6a Feedthrough Patch Panel, POE, 1U Rack-Mount, RJ45 Ethernet, White, TAA

General specifications

Product Name
Eaton Tripp Lite series mounting hardware
Catalog Number
N254-024-6A-WH
UPC
037332284792
Product Length/Depth
1.25 in
Product Height
1.7 in
Product Width
19 in
Product Weight
2 lb
Compliances
CE Marked
UKCA
IEEE Certified
TAA Compliant
Certifications
cUL Listed
UL Listed

Product specifications

Type
Feed-Through
Operating Humidity Range
10% TO 90% RH, NON-CONDENSING
Storage Humidity Range
10% TO 90% RH, NON-CONDENSING
Color
White
Product Features
TAA Compliant
Product Highlights
Supports Type 4 PoE++ with up to 100W of power delivery
Fully rated for fast Ethernet data transfer speeds up to 10 Gbps
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
24 RJ45 ports numbered and labeled to allow easy connection identification
Mounts easily into 1U of space in your EIA-standard 19 in. rack for immediate use
Rack Height
1U
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 154°F (-40° to 68°C)
SideB Connector3
RJ45 (FEMALE)
Technology
Cat6a
Data Transfer Rate
10 Gbps
Number of Ports
24
PoE Power Budget (Watts)
30 W
Rack Units
1
Material
PANEL: SPCC, PLASTIC FRAME: ABS, UL94V-0
Recommended Category Cable
Cat6a
Panel Style
Feed-Through
PoE Capability
100W (802.3bt)
POE Type
Type 4 High-Power (100W, IEEE 802.3bt)

Export product specification