Photo is representative
Download
Eaton Crouse-Hinds series N2S/N2SC pilot light, Red, 3W, LED pilot light, 120V, N2S and N2SC control stations
Product Name |
Eaton Crouse-Hinds series N2S/N2SC pilot light
|
Catalog Number |
N2PL10 J1 LED
|
UPC |
782274708553
|
Product Length/Depth |
3.6 in
|
Product Height |
2 in
|
Product Width |
1.5 in
|
Product Weight |
0.27 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 2
|
NEMA Rating |
3
4X 7 12 |
Color |
Red
|
Lamp wattage |
3W
|
Voltage rating |
120 V
|
Special features |
LED pilot light
|
Used with |
N2S and N2SC control stations
|