Download document () of 20

NPQ1038

Eaton Crouse-Hinds series Arktite NPQ motor plug, 100A, Two-wire, three-pole, 50-400 Hz, Style 2, Krydon fiberglass-reinforced polyester, 600 Vac/250 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series Arktite NPQ motor plug
Catalog Number
NPQ1038
UPC
782274255637
Product Length/Depth
5.48 in
Product Height
4.25 in
Product Width
4.25 in
Product Weight
3 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Frequency rating
50 to 400 Hz
NEMA Rating
4X
Amperage Rating
100A
Voltage rating
600 Vac/250 Vdc
Grounding type
Style 2
Configuration
Two-wire, three-pole
Material
Krydon fiberglass-reinforced polyester

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.