Download document () of 20

NXTS13030163

Eaton Crouse-Hinds series N-TB enclosure, 306 x 306 x 160mm, With hinge, Polished 316L stainless steel, 3 gland plates

General specifications

Product Name
Eaton Crouse-Hinds series N-TB enclosure
Catalog Number
NXTS13030163
UPC
662276085091
Product Length/Depth
12.05 in
Product Height
12.05 in
Product Width
6.3 in
Product Weight
15.43 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
IEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 1
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Enclosure size
306 x 306 x 160mm
Hinge
With hinge
Material
Polished 316L stainless steel
Number of gland plates
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.