Download document () of 20

P350-10N-10

Hook-and-Loop Cable Ties, 10" L x 5/8" W - 10-Pack

General specifications

Product Name
Eaton Tripp Lite series cable tie
Catalog Number
P350-10N-10
UPC
037332143310
Product Length/Depth
0.05 in
Product Height
9 in
Product Width
7 in
Product Weight
0.06 lb
Compliances
RoHS

Product specifications

Accessory Class

Networking accessories
Color
Black
Cable Jacket Color
Black
Package Contents
Hook-and-Loop Cable Ties, 10" L x 5/8" W - 10-Pack
System Requirements
Cat6
Product Highlights
Easy on-off use
Convenient tie wrap
Keeps cable bundles manageable
Accessory Type
Cable ties
Technology
Cat6
Features
Flex Center

Export product specification