Download document () of 20

P3LM2W/DC1

Eaton Crouse-Hinds series Vaporgard Pro P2L LED, 3.0A, Warm white, DC drive, 50W HID or 150-200W incan equiv, 50/60 Hz, Without guard, Heat and impact resistant glass lens, 3000 lm, Copper-free alum, Mtg module adapter, 10-30 Vdc, 29W

General specifications

Product Name
Eaton Crouse-Hinds series Vaporgard Pro P2L LED light fixture
Catalog Number
P3LM2W/DC1
UPC
662276841901
Product Length/Depth
4.5 in
Product Height
2.55 in
Product Width
4.5 in
Product Weight
1.7 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Warm white
Drive type
DC
Equivalent luminaire
50W HID or 150-200W incandescent
Guard
Without guard
Lens material
Heat and impact resistant glass
Material
Copper-free aluminum
Power factor
> 0.9
Lumens
3000
Wattage
29W
Mounting Method
Mounting module adapter
Amperage Rating
3A
Frequency rating
50/60 Hz
Voltage rating
10-30 Vdc

Export product specification