Download document () of 20

P43G11S1026X

Eaton, General purpose encapsulated transformer, 10 kva, mini-power center 1ph 416-120/240, 50 hz, aluminum, 26 spaces, nema 3r enclosure

General specifications

Product Name
Eaton General purpose encapsulated transformer
Catalog Number
P43G11S1026X
UPC
786680229350
Product Length/Depth
14.63 in
Product Height
43.88 in
Product Width
16.4 in
Product Weight
422 lb
Compliances
NAFTA
Certifications
ANSI
CSA Certified
UL Listed
IEEE Certified

Product specifications

Type
Encapsulated transformer

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.